IESNA:LM-63-2002
[TEST]P950729
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15684
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1718.2 1876.7 2049 2232.1 2390.5 2523.3 2623.9 2682.8 2692.4 2663.5
2633.5 2631.4 2649.6 2689.2 2782.3 3014.6 3591.7 4457.7 5229.6 5822.7
6278.7 6709.1 7097.7 7462.7 7707.9 7354.6 5953.3 4164.4 2879.8 1936.6
816.8 259.1 123.1 53.5 17.1 0 0
1718.2 1879.9 2061.9 2238.5 2398 2530.8 2637.8 2696.7 2705.3 2679.6
2646.4 2645.3 2659.2 2699.9 2795.2 2977.2 3473.9 4318.6 5179.3 5793.8
6268 6745.5 7110.5 7468.1 7732.5 7504.5 6207 4432 3017.9 2008.3
869.3 281.6 143.5 63.2 22.5 0 0
1718.2 1877.7 2054.4 2224.6 2376.6 2502.9 2600.3 2661.4 2667.8 2645.3
2620.7 2616.4 2631.4 2672.1 2763.1 2933.3 3336.9 4098 4954.5 5620.3
6112.8 6630.9 7122.3 7573 7954.1 8063.3 7189.7 5594.6 3774.7 2451.5
1134.8 447.5 251.6 139.2 64.2 21.4 0
1718.2 1864.9 2028.7 2191.4 2328.4 2445.1 2538.2 2586.4 2602.5 2592.8
2574.6 2572.5 2585.4 2604.6 2658.1 2766.3 2950.4 3374.3 4098 4928.8
5667.4 6353.7 7053.8 7713.2 8343.8 8836.2 9169.2 9195.9 8620 6838.6
3843.2 1375.6 552.4 295.5 136 31 0
1718.2 1843.5 1988 2136.8 2266.3 2376.6 2464.4 2523.3 2550 2556.4
2555.4 2561.8 2580 2597.1 2631.4 2709.5 2846.6 3053.2 3439.6 4092.7
4945.9 5856.9 6773.3 7727.2 8514 9257 9986 10800.7 11435.5 10968.7
8677.8 4780 1880.9 841.4 355.4 36.4 0
1718.2 1831.7 1959.1 2087.6 2205.3 2313.4 2401.2 2469.7 2507.2 2534
2553.2 2584.3 2631.4 2668.9 2704.2 2759.9 2878.7 3069.2 3360.4 3716.9
4242.5 4930.9 5714.5 6556 7424.2 8386.6 9461.4 10723.6 12462.1 13495.2
12346.5 9280.5 5047.6 1800.6 447.5 25.7 0
1718.2 1825.3 1950.5 2080.1 2194.6 2302.7 2395.9 2463.3 2504 2529.7
2556.4 2587.5 2632.5 2672.1 2713.8 2775.9 2891.5 3078.9 3372.2 3750.1
4254.3 4928.8 5694.2 6518.5 7403.8 8377 9475.3 10803.9 12460 13433.1
12178.5 9102.8 5023 1837 442.1 28.9 0
1718.2 1803.9 1906.6 2019 2127.2 2232.1 2326.3 2405.5 2462.2 2506.1
2552.2 2607.8 2668.9 2720.2 2770.6 2842.3 2957.9 3136.7 3402.2 3764
4224.3 4787.5 5463 6241.2 7121.2 8111.5 9192.7 10360.7 11795.2 12891.4
11392.7 7114.8 3227.7 1098.4 261.2 22.5 0
1718.2 1789.9 1867 1955.9 2052.2 2149.6 2246 2330.6 2407.6 2475.1
2545.7 2613.2 2677.4 2734.2 2798.4 2891.5 3025.3 3232 3542.4 3966.3
4527.3 5196.4 5972.5 6820.4 7683.3 8591.1 9523.5 10513.8 11498.7 11830.5
10511.6 7045.2 3030.7 908.9 366.1 101.7 0
1718.2 1765.3 1821 1885.2 1965.5 2053.3 2138.9 2227.8 2309.2 2391.6
2475.1 2551.1 2615.3 2683.8 2756.6 2843.4 2978.2 3194.5 3528.5 4015.6
4649.4 5380.5 6163.1 6956.4 7746.4 8539.7 9356.5 10139.1 10495.6 9815.8
7729.3 3877.5 1047 397.2 216.2 60 0
1718.2 1739.6 1767.5 1812.4 1872.4 1937.7 2015.8 2091.8 2174.3 2251.3
2341.3 2428 2513.6 2603.6 2696.7 2808 2961.1 3198.8 3556.3 4090.5
4791.7 5623.5 6426.4 7118 7716.4 8282.8 8743.1 8852.3 8295.6 6777.6
4228.6 1545.9 310.5 95.3 33.2 11.8 0
1718.2 1726.8 1738.6 1772.8 1822.1 1876.7 1942 2009.4 2082.2 2160.3
2243.9 2329.5 2423.7 2520 2627.1 2755.6 2923.6 3170.9 3517.8 3993.1
4630.1 5368.8 6046.4 6468.2 6662 6697.3 6553.8 6099.9 5268.1 4039.1
2377.7 809.3 184.1 52.5 15 6.4 0
1718.2 1709.7 1710.7 1728.9 1762.1 1802.8 1852 1904.5 1956.9 2006.2
2060.8 2111.1 2170 2226.7 2288.8 2363.8 2474 2647.4 2921.5 3320.8
3833.6 4353.9 4712.5 4762.8 4475.9 3942.8 3180.6 2233.1 1272.9 582.4
249.4 94.2 35.3 13.9 6.4 1.1 0
1718.2 1679.7 1657.2 1644.3 1633.6 1614.4 1581.2 1528.7 1459.1 1376.7
1282.5 1182.9 1083.4 994.5 926 875.7 839.3 825.4 897.1 1063
1247.2 1398.1 1389.6 1145.5 802.9 535.3 370.4 258 172.4 107.1
67.4 42.8 21.4 8.6 2.1 0 0
1718.2 1651.8 1600.5 1536.2 1444.2 1329.6 1194.7 1043.8 883.2 725.8
611.3 551.3 538.5 543.8 562 578.1 590.9 592 578.1 549.2
517.1 485 450.7 413.2 364 303 236.6 170.2 127.4 93.1
60 35.3 13.9 5.4 2.1 0 0
1718.2 1627.2 1535.2 1412 1242.9 1057.7 863.9 692.6 594.1 561
543.8 528.8 517.1 505.3 498.9 494.6 489.2 477.5 451.8 414.3
376.8 339.4 303 261.2 219.5 183.1 156.3 132.7 104.9 71.7
36.4 18.2 8.6 3.2 0 0 0
1718.2 1602.6 1473.1 1276.1 1057.7 836.1 661.6 595.2 576 559.9
543.8 527.8 511.7 495.7 472.1 445.3 414.3 377.9 338.3 299.8
263.4 231.2 205.5 185.2 165.9 147.7 128.5 101.7 69.6 47.1
31 17.1 7.5 3.2 0 0 0
1718.2 1587.6 1411 1180.8 921.7 703.3 614.5 596.3 579.2 561
546 527.8 508.5 485 455 417.5 376.8 335.1 291.2 248.4
213 190.6 174.5 159.5 143.5 127.4 109.2 86.7 68.5 54.6
39.6 25.7 8.6 1.1 0 0 0
1718.2 1566.2 1351 1078 810.4 652 616.6 599.5 582.4 564.2
548.1 531 510.6 482.8 445.3 405.7 357.6 309.4 256.9 219.5
194.8 179.9 168.1 155.2 141.3 124.2 102.8 84.6 70.7 55.7
40.7 25.7 7.5 0 0 0 0
1718.2 1564.1 1331.8 1038.4 767.6 645.5 623.1 604.9 586.7 569.5
552.4 533.1 512.8 482.8 446.4 398.2 343.6 289 244.1 209.8
188.4 174.5 161.7 147.7 131.7 111.3 88.9 73.9 60 46
31 17.1 4.3 0 0 0 0
1718.2 1564.1 1317.8 1017 749.4 645.5 627.3 609.1 588.8 569.5
552.4 534.2 513.9 487.1 452.8 405.7 347.9 290.1 240.9 204.5
183.1 170.2 157.4 142.4 124.2 98.5 76 63.2 51.4 38.5
24.6 9.6 1.1 0 0 0 0
1718.2 1569.4 1324.3 1020.2 749.4 645.5 627.3 609.1 589.9 571.7
553.5 535.3 516 490.3 456 403.6 345.8 285.8 236.6 201.3
182 169.1 155.2 141.3 122 92.1 71.7 60 47.1 34.3
21.4 7.5 0 0 0 0 0
